IESNA:LM-63-2002
[TEST]P1642330
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5D-730-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 270W 70CRI 3000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27952.6
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4743.1 5099.2 5203.4 5292.5 5307.7 5289.9 5312.8 5394.2 5513.7 5732.4 6022.4 6368.2 6742.1 7103.2 7438.9 
7777.2 8056.9 8280.7 8537.6 8853.0 9201.4 9605.8 10119.5 10689.2 11342.8 11932.8 12545.7 12774.6 11360.6 8639.3 
4834.7 1635.3 969.0 289.9 0.0 0.0 0.0 
4743.1 5117.0 5223.8 5297.5 5305.2 5289.9 5320.4 5401.8 5534.1 5745.1 6040.2 6388.6 6759.9 7100.7 7438.9 
7759.4 8049.3 8298.5 8540.1 8822.4 9145.4 9552.4 10066.1 10615.4 11276.7 11902.3 12604.2 12945.0 11681.0 9013.2 
5239.0 1770.1 1019.8 343.3 0.0 0.0 0.0 
4743.1 5114.4 5208.5 5287.4 5310.3 5323.0 5384.0 5503.5 5663.8 5885.0 6180.0 6525.9 6882.0 7217.7 7535.6 
7850.9 8156.1 8435.9 8730.9 9036.1 9387.0 9827.0 10356.0 11017.3 11833.6 12594.0 13631.7 14315.8 13669.8 11391.1 
8484.2 3947.1 1470.0 811.3 172.9 0.0 0.0 
4743.1 5122.1 5200.9 5269.6 5312.8 5361.1 5455.2 5610.4 5801.1 6030.0 6319.9 6648.0 6991.3 7306.7 7624.6 
7950.1 8285.8 8641.9 9046.3 9478.6 9989.8 10577.3 11281.7 12171.9 13232.4 14356.5 15651.0 16820.9 16887.0 13827.5 
10412.0 6442.0 3207.0 1190.2 368.8 0.0 0.0 
4743.1 5104.3 5167.8 5221.2 5282.3 5361.1 5478.1 5638.3 5826.5 6042.7 6286.9 6561.5 6876.9 7189.7 7540.7 
7942.5 8387.6 8898.7 9455.7 10071.2 10760.4 11586.9 12563.5 13781.7 15188.1 16528.4 17876.3 18939.4 19379.4 17428.7 
11701.4 7723.8 4064.1 1592.1 417.1 0.0 0.0 
4743.1 5076.3 5137.3 5180.5 5246.7 5343.3 5460.3 5618.0 5801.1 6002.0 6225.8 6490.3 6793.0 7123.6 7505.1 
7945.0 8468.9 9064.1 9717.7 10457.7 11243.6 12174.4 13326.5 14575.2 15923.1 17149.0 18293.4 19264.9 19689.6 18135.7 
12347.4 7143.9 3369.8 991.9 162.8 0.0 0.0 
4743.1 5071.2 5129.7 5152.6 5223.8 5320.4 5450.1 5597.6 5760.4 5941.0 6141.9 6396.2 6681.1 7021.8 7411.0 
7891.6 8435.9 9086.9 9809.2 10620.5 11574.2 12599.1 13771.6 15027.9 16208.0 17227.8 18158.6 19028.4 19122.5 17166.8 
11991.3 6047.8 2660.2 839.3 162.8 2.5 0.0 
4743.1 5033.0 5089.0 5096.6 5147.5 5251.8 5378.9 5526.4 5661.2 5803.6 5986.8 6202.9 6482.7 6820.9 7250.7 
7815.3 8463.9 9201.4 10104.2 10989.3 12113.4 13143.4 14229.3 15251.7 16116.4 16828.5 17535.5 17889.0 16937.9 13799.5 
8853.0 4397.2 1625.1 928.3 526.4 12.7 0.0 
4743.1 4964.4 5010.2 5002.5 5028.0 5111.9 5234.0 5371.3 5506.1 5640.9 5801.1 6014.7 6291.9 6668.3 7164.3 
7820.4 8624.1 9613.4 10689.2 11894.7 13090.0 14114.9 15068.6 15793.4 16388.5 16826.0 17001.5 16271.6 13565.6 8743.6 
3873.3 1424.2 724.8 376.4 68.7 7.6 0.0 
4743.1 4877.9 4893.2 4885.5 4903.3 4964.4 5071.2 5193.3 5325.5 5465.4 5630.7 5859.6 6175.0 6617.5 7225.3 
8036.6 9028.4 10239.0 11495.4 12721.2 13728.3 14496.4 15063.5 15503.5 15762.9 15768.0 15144.9 13049.3 8644.4 3786.9 
989.3 376.4 200.9 109.4 45.8 10.2 0.0 
4743.1 4781.3 4725.3 4692.2 4694.8 4745.7 4837.2 4941.5 5040.7 5152.6 5295.0 5478.1 5737.5 6124.1 6640.4 
7349.9 8257.9 9282.8 10406.9 11322.4 12004.0 12410.9 12706.0 12904.3 12835.7 12372.8 11004.5 8379.9 4590.5 1541.2 460.3 
244.1 170.4 142.4 104.3 22.9 0.0 
4743.1 4712.6 4618.5 4537.1 4501.5 4519.3 4570.2 4628.7 4687.2 4758.4 4844.8 4969.5 5150.0 5419.6 5796.0 
6347.9 7021.8 7881.5 8776.7 9463.3 9954.2 10195.8 10305.1 10261.9 9941.5 9249.7 7833.1 5630.7 2830.6 961.3 328.1 
213.6 175.5 150.1 101.7 28.0 0.0 
4743.1 4623.6 4478.6 4348.9 4265.0 4221.8 4211.6 4214.1 4214.1 4214.1 4216.7 4237.0 4287.9 4376.9 4539.7 
4804.2 5147.5 5567.1 5999.5 6269.0 6309.7 6126.6 5780.8 5269.6 4552.4 3662.2 2589.0 1574.3 745.2 317.9 167.9 111.9 
61.0 38.1 20.3 7.6 0.0 
4743.1 4519.3 4265.0 4015.8 3794.5 3606.3 3438.4 3265.5 3067.1 2845.9 2601.7 2332.1 2029.5 1716.7 1411.5 1119.0 869.8 
686.7 567.1 495.9 442.5 399.3 358.6 323.0 287.4 251.8 216.2 183.1 145.0 109.4 76.3 53.4 35.6 20.3 15.3 10.2 0.0 
4743.1 4420.1 4048.8 3662.2 3285.8 2917.1 2540.7 2159.2 1772.6 1414.0 1106.3 862.2 712.1 638.3 592.6 546.8 511.2 473.0 
437.4 399.3 363.7 330.6 302.6 274.7 246.7 213.6 180.6 155.1 127.2 99.2 71.2 48.3 33.1 22.9 17.8 12.7 0.0 
4743.1 4326.0 3830.1 3311.3 2746.7 2217.7 1711.6 1299.6 976.6 783.3 712.1 671.4 633.3 597.7 551.9 513.7 478.1 445.1 
414.5 381.5 353.5 323.0 292.5 262.0 231.4 203.5 175.5 150.1 127.2 104.3 76.3 58.5 43.2 30.5 20.3 12.7 0.0 
4743.1 4204.0 3624.1 2957.8 2271.1 1663.3 1162.3 862.2 745.2 707.0 674.0 643.4 610.4 574.8 529.0 495.9 460.3 427.3 
399.3 368.8 340.8 310.3 277.2 244.1 211.1 183.1 155.1 132.2 109.4 94.1 76.3 58.5 43.2 33.1 25.4 17.8 0.0 
4743.1 4145.5 3438.4 2670.4 1864.2 1274.2 880.0 752.8 717.2 684.1 656.2 628.2 595.1 557.0 518.8 483.2 447.6 417.1 
386.6 353.5 317.9 282.3 246.7 211.1 178.0 152.6 127.2 106.8 91.6 78.8 68.7 58.5 48.3 40.7 33.1 25.4 0.0 
4743.1 4074.2 3313.8 2446.6 1617.5 1042.7 785.9 735.0 704.5 676.5 648.5 620.5 590.0 551.9 516.3 478.1 440.0 401.8 366.2 
328.1 287.4 249.2 211.1 172.9 142.4 117.0 96.6 83.9 76.3 71.2 68.7 63.6 58.5 48.3 40.7 30.5 0.0 
4743.1 4013.2 3201.9 2273.6 1442.0 918.1 760.4 727.4 696.8 668.9 640.9 612.9 582.4 544.3 506.1 468.0 427.3 384.0 340.8 
297.6 254.3 213.6 175.5 145.0 117.0 96.6 83.9 76.3 73.8 71.2 71.2 68.7 63.6 56.0 45.8 35.6 0.0 
4743.1 3980.1 3143.4 2202.4 1355.5 867.2 755.3 722.3 694.3 666.3 635.8 605.3 574.8 536.6 498.5 460.3 417.1 368.8 323.0 
277.2 234.0 193.3 157.7 127.2 104.3 89.0 78.8 73.8 71.2 71.2 71.2 68.7 63.6 58.5 50.9 38.1 0.0 
4743.1 3997.9 3156.1 2189.7 1370.8 854.5 755.3 724.8 694.3 663.8 635.8 605.3 572.2 534.1 498.5 457.8 412.0 366.2 317.9 
272.1 228.9 188.2 152.6 124.6 101.7 86.5 76.3 73.8 71.2 71.2 71.2 68.7 63.6 58.5 50.9 38.1 0.0 
